??
CAD model selection
Selectable products: 1
80648
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 787 - Bolts for T-slots
Bill of material
80648
BESTNR
Order No.
80648
GR
Size
M20x22x315
D
Thread
20 mm
NUT
for T-Slot
22 mm
L
315 mm
FST
Strength class
8.8
A
21.7 mm
B
190 mm
E
35 mm
K
14 mm
GEW
Weight
820 g
CTN
Customs tariff number
73181595
EAN
European Article Number
4020772080648
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D