??
CAD model selection
Selectable products: 1
80663
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 787 - Bolts for T-slots
Bill of material
80663
BESTNR
Order No.
80663
GR
Size
M24x28x160
D
Thread
24 mm
NUT
for T-Slot
28 mm
L
160 mm
FST
Strength class
8.8
A
27.7 mm
B
110 mm
E
44 mm
K
18 mm
GEW
Weight
800 g
CTN
Customs tariff number
73181595
EAN
European Article Number
4020772080662
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number80663
Order No.80663
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 126.80EUR
Gross list prices from 2025.40EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:56 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.