??
CAD model selection
Selectable products: 1
80713
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 787 - Bolts for T-slots
Bill of material
80713
BESTNR
Order No.
80713
GR
Size
M30x36x315
D
Thread
30 mm
NUT
for T-Slot
36 mm
L
315 mm
FST
Strength class
8.8
A
35.6 mm
B
200 mm
E
54 mm
K
22 mm
GEW
Weight
2100 g
CTN
Customs tariff number
73181595
EAN
European Article Number
4020772080716
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D