??
CAD model selection
Selectable products: 1
80804
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 787 - Bolts for T-slots
Bill of material
80804
BESTNR
Order No.
80804
GR
Size
M24x24x400
D
Thread
24 mm
NUT
for T-Slot
24 mm
L
400 mm
FST
Strength class
8.8
A
23.7 mm
B
240 mm
E
40 mm
K
16 mm
GEW
Weight
1410 g
CTN
Customs tariff number
73181595
EAN
European Article Number
4020772080808
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number80804
Order No.80804
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 148.30EUR
Gross list prices from 2045.90EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:56 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.