??
CAD model selection
Selectable products: 1
81406
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 787 - Bolts for T-slots
Bill of material
81406
BESTNR
Order No.
81406
GR
Size
M12x12x100
D
Thread
12 mm
NUT
for T-Slot
12 mm
L
100 mm
FST
Strength class
10.9
A
11.7 mm
B
65 mm
E
18 mm
K
7 mm
GEW
Weight
90 g
CTN
Customs tariff number
73181595
EAN
European Article Number
4020772081409
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D