??
CAD model selection
Selectable products: 1
81851
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 787 - Bolts for T-slots
Bill of material
81851
BESTNR
Order No.
81851
GR
Size
M12x14x100
D
Thread
12 mm
NUT
for T-Slot
14 mm
L
100 mm
FST
Strength class
10.9
A
13.7 mm
B
65 mm
E
22 mm
K
8 mm
GEW
Weight
110 g
CTN
Customs tariff number
73181595
EAN
European Article Number
4020772081850
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number81851
Order No.81851
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 19.25EUR
Gross list prices from 508.10EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:57 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.