??
CAD model selection
Selectable products: 1
82966
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 787 - Bolts for T-slots
Bill of material
82966
BESTNR
Order No.
82966
GR
Size
M12x14x160
D
Thread
12 mm
NUT
for T-Slot
14 mm
L
160 mm
FST
Strength class
10.9
A
13.7 mm
B
100 mm
E
22 mm
K
8 mm
GEW
Weight
150 g
CTN
Customs tariff number
73181595
EAN
European Article Number
4020772082963
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number82966
Order No.82966
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 110.40EUR
Gross list prices from 509.75EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:58 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.