??
CAD model selection
Selectable products: 1
84004
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 787 - Bolts for T-slots
Bill of material
84004
BESTNR
Order No.
84004
GR
Size
M6x6x25
D
Thread
6 mm
NUT
for T-Slot
6 mm
L
25 mm
FST
Strength class
10.9
A
5.7 mm
B
15 mm
E
10 mm
K
4 mm
GEW
Weight
9 g
CTN
Customs tariff number
73181595
EAN
European Article Number
4020772084004
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number84004
Order No.84004
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 17.95EUR
Gross list prices from 257.75EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:58 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.