??
CAD model selection
Selectable products: 1
84004
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 787 - Bolts for T-slots
Bill of material
84004
BESTNR
Order No.
84004
GR
Size
M6x6x25
D
Thread
6 mm
NUT
for T-Slot
6 mm
L
25 mm
FST
Strength class
10.9
A
5.7 mm
B
15 mm
E
10 mm
K
4 mm
GEW
Weight
9 g
CTN
Customs tariff number
73181595
EAN
European Article Number
4020772084004
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D