??
CAD model selection
Selectable products: 1
84038
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 787 - Bolts for T-slots
Bill of material
84038
BESTNR
Order No.
84038
GR
Size
M8x8x32
D
Thread
8 mm
NUT
for T-Slot
8 mm
L
32 mm
FST
Strength class
10.9
A
7.7 mm
B
22 mm
E
13 mm
K
6 mm
GEW
Weight
20 g
CTN
Customs tariff number
73181595
EAN
European Article Number
4020772084035
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number84038
Order No.84038
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 17.90EUR
Gross list prices from 257.45EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:58 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.