??
CAD model selection
Selectable products: 1
84152
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 787 - Bolts for T-slots
Bill of material
84152
BESTNR
Order No.
84152
GR
Size
M42x48x250
D
Thread
42 mm
NUT
for T-Slot
48 mm
L
250 mm
FST
Strength class
8.8
A
47.6 mm
B
175 mm
E
75 mm
K
30 mm
GEW
Weight
4300 g
CTN
Customs tariff number
73181595
EAN
European Article Number
4020772084158
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number84152
Order No.84152
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 1325.00EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:58 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.