??
CAD model selection
Selectable products: 1
84434
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 787 - Bolts for T-slots
Bill of material
84434
BESTNR
Order No.
84434
GR
Size
M14x16x125
D
Thread
14 mm
NUT
for T-Slot
16 mm
L
125 mm
FST
Strength class
8.8
A
15.7 mm
B
75 mm
E
25 mm
K
9 mm
GEW
Weight
180 g
CTN
Customs tariff number
73181595
EAN
European Article Number
4020772084431
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D