??
CAD model selection
Selectable products: 1
85654
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 787 - Bolts for T-slots
Bill of material
85654
BESTNR
Order No.
85654
GR
Size
M16x18x200
D
Thread
16 mm
NUT
for T-Slot
18 mm
L
200 mm
FST
Strength class
8.8
A
17.7 mm
B
125 mm
E
28 mm
K
10 mm
GEW
Weight
330 g
CTN
Customs tariff number
73181595
EAN
European Article Number
4020772085650
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number85654
Order No.85654
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 114.40EUR
Gross list prices from 5013.50EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:59 AM
Preview - Generation
Preview
3D
Dimension
2D