??
CAD model selection
Selectable products: 1
87783
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 787 - Bolts for T-slots
Bill of material
87783
BESTNR
Order No.
87783
GR
Size
M27x32x200
D
Thread
27 mm
NUT
for T-Slot
32 mm
L
200 mm
FST
Strength class
8.8
A
31.6 mm
B
135 mm
E
50 mm
K
20 mm
GEW
Weight
1345 g
CTN
Customs tariff number
73181595
EAN
European Article Number
4020772087784
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D