??
CAD model selection
Selectable products: 1
83998
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 787_12-9 - Bolts for T-slots (12.9)
Bill of material
83998
BESTNR
Order No.
83998
GR
Size
M10x10x80
D
Thread
10 mm
NUT
for T-Slot
10 mm
L
80 mm
FST
Strength class
12.9
A
9.7 mm
B
50 mm
E
15 mm
K
6 mm
GEW
Weight
60 g
CTN
Customs tariff number
73181595
EAN
European Article Number
4020772083991
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D