??
CAD model selection
Selectable products: 1
86280
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 787_12-9 - Bolts for T-slots (12.9)
Bill of material
86280
BESTNR
Order No.
86280
GR
Size
M16x16x160
D
Thread
16 mm
NUT
for T-Slot
16 mm
L
160 mm
FST
Strength class
12.9
A
15.7 mm
B
100 mm
E
25 mm
K
9 mm
GEW
Weight
270 g
CTN
Customs tariff number
73181595
EAN
European Article Number
4020772086282
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D