??
CAD model selection
Selectable products: 1
86421
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 787_12-9 - Bolts for T-slots (12.9)
Bill of material
86421
BESTNR
Order No.
86421
GR
Size
M20x20x80
D
Thread
20 mm
NUT
for T-Slot
20 mm
L
80 mm
FST
Strength class
12.9
A
19.7 mm
B
55 mm
E
32 mm
K
12 mm
GEW
Weight
290 g
CTN
Customs tariff number
73181595
EAN
European Article Number
4020772086428
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number86421
Order No.86421
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 119.70EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 11:00 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.