??
CAD model selection
Selectable products: 1
86454
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 787_12-9 - Bolts for T-slots (12.9)
Bill of material
86454
BESTNR
Order No.
86454
GR
Size
M20x20x315
D
Thread
20 mm
NUT
for T-Slot
20 mm
L
315 mm
FST
Strength class
12.9
A
19.7 mm
B
190 mm
E
32 mm
K
12 mm
GEW
Weight
800 g
CTN
Customs tariff number
73181595
EAN
European Article Number
4020772086459
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number86454
Order No.86454
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 133.50EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 11:00 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.