??
CAD model selection
Selectable products: 1
86645
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 787_12-9 - Bolts for T-slots (12.9)
Bill of material
86645
BESTNR
Order No.
86645
GR
Size
M16x18x125
D
Thread
16 mm
NUT
for T-Slot
18 mm
L
125 mm
FST
Strength class
12.9
A
17.7 mm
B
85 mm
E
28 mm
K
10 mm
GEW
Weight
230 g
CTN
Customs tariff number
73181595
EAN
European Article Number
4020772086640
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number86645
Order No.86645
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 115.40EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 11:00 AM
Preview - Generation
Preview
3D
Dimension
2D