??
CAD model selection
Selectable products: 1
87304
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 787_12-9 - Bolts for T-slots (12.9)
Bill of material
87304
BESTNR
Order No.
87304
GR
Size
M12x12x160
D
Thread
12 mm
NUT
for T-Slot
12 mm
L
160 mm
FST
Strength class
12.9
A
11.7 mm
B
100 mm
E
18 mm
K
7 mm
GEW
Weight
135 g
CTN
Customs tariff number
73181595
EAN
European Article Number
4020772087302
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D