??
CAD model selection
Selectable products: 1
80820
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 787K - Bolts for T-slots, complete
Bill of material
80820
BESTNR
Order No.
80820
GR
Size
M8x8x80
D
Thread
8 mm
NUT
for T-Slot
8
L
80 mm
FST
Strength class
10.9
A
7.7 mm
B
50 mm
E
13 mm
K
6 mm
S
13
GEW
Weight
55 g
CTN
Customs tariff number
73181595
EAN
European Article Number
4020772080822
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D