??
CAD model selection
Selectable products: 1
80960
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 787K - Bolts for T-slots, complete
Bill of material
80960
BESTNR
Order No.
80960
GR
Size
M14x16x250
D
Thread
14 mm
NUT
for T-Slot
16
L
250 mm
FST
Strength class
8.8
A
15.7 mm
B
120 mm
E
25 mm
K
9 mm
S
21
GEW
Weight
390 g
CTN
Customs tariff number
73181595
EAN
European Article Number
4020772080969
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D