??
CAD model selection
Selectable products: 1
81059
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 787K - Bolts for T-slots, complete
Bill of material
81059
BESTNR
Order No.
81059
GR
Size
M20x22x80
D
Thread
20 mm
NUT
for T-Slot
22
L
80 mm
FST
Strength class
8.8
A
21.7 mm
B
55 mm
E
35 mm
K
14 mm
S
30
GEW
Weight
530 g
CTN
Customs tariff number
73181595
EAN
European Article Number
4020772081058
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number81059
Order No.81059
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 122.10EUR
Gross list prices from 2520.60EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:57 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.