??
CAD model selection
Selectable products: 1
81083
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 787K - Bolts for T-slots, complete
Bill of material
81083
BESTNR
Order No.
81083
GR
Size
M20x22x315
D
Thread
20 mm
NUT
for T-Slot
22
L
315 mm
FST
Strength class
8.8
A
21.7 mm
B
190 mm
E
35 mm
K
14 mm
S
30
GEW
Weight
980 g
CTN
Customs tariff number
73181595
EAN
European Article Number
4020772081089
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number81083
Order No.81083
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 135.40EUR
Gross list prices from 2532.80EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:57 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.