??
CAD model selection
Selectable products: 1
81141
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 787K - Bolts for T-slots, complete
Bill of material
81141
BESTNR
Order No.
81141
GR
Size
M30x36x200
D
Thread
30 mm
NUT
for T-Slot
36
L
200 mm
FST
Strength class
8.8
A
35.6 mm
B
135 mm
E
54 mm
K
22 mm
S
46
GEW
Weight
2230 g
CTN
Customs tariff number
73181595
EAN
European Article Number
4020772081140
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number81141
Order No.81141
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 193.00EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:57 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.