??
CAD model selection
Selectable products: 1
81174
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 787K - Bolts for T-slots, complete
Bill of material
81174
BESTNR
Order No.
81174
GR
Size
M36x42x160
D
Thread
36 mm
NUT
for T-Slot
42
L
160 mm
FST
Strength class
8.8
A
41.6 mm
B
100 mm
E
65 mm
K
26 mm
S
55
GEW
Weight
3220 g
CTN
Customs tariff number
73181595
EAN
European Article Number
4020772081171
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D