??
CAD model selection
Selectable products: 1
84202
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 787K - Bolts for T-slots, complete
Bill of material
84202
BESTNR
Order No.
84202
GR
Size
M6x6x25
D
Thread
6 mm
NUT
for T-Slot
6
L
25 mm
FST
Strength class
10.9
A
5.7 mm
B
15 mm
E
10 mm
K
4 mm
S
10
GEW
Weight
19 g
CTN
Customs tariff number
73181595
EAN
European Article Number
4020772084202
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number84202
Order No.84202
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 19.65EUR
Gross list prices from 258.75EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:58 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.