??
CAD model selection
Selectable products: 1
82974
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 787K - Bolts for T-slots, complete
Bill of material
82974
BESTNR
Order No.
82974
GR
Size
M12x14x100
D
Thread
12 mm
NUT
for T-Slot
14
L
100 mm
FST
Strength class
10.9
A
13.7 mm
B
65 mm
E
22 mm
K
8 mm
S
18
GEW
Weight
165 g
CTN
Customs tariff number
73181595
EAN
European Article Number
4020772082970
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D