??
CAD model selection
Selectable products: 1
84186
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 787K - Bolts for T-slots, complete
Bill of material
84186
BESTNR
Order No.
84186
GR
Size
M42x48x250
D
Thread
42 mm
NUT
for T-Slot
48
L
250 mm
FST
Strength class
8.8
A
47.6 mm
B
175 mm
E
75 mm
K
30 mm
S
65
GEW
Weight
6900 g
CTN
Customs tariff number
73181595
EAN
European Article Number
4020772084189
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number84186
Order No.84186
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 1410.00EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:58 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.