??
CAD model selection
Selectable products: 1
84194
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 787K - Bolts for T-slots, complete
Bill of material
84194
BESTNR
Order No.
84194
GR
Size
M42x48x400
D
Thread
42 mm
NUT
for T-Slot
48
L
400 mm
FST
Strength class
8.8
A
47.6 mm
B
250 mm
E
75 mm
K
30 mm
S
65
GEW
Weight
8400 g
CTN
Customs tariff number
73181595
EAN
European Article Number
4020772084196
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D