??
CAD model selection
Selectable products: 1
84210
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 787K - Bolts for T-slots, complete
Bill of material
84210
BESTNR
Order No.
84210
GR
Size
M6x6x40
D
Thread
6 mm
NUT
for T-Slot
6
L
40 mm
FST
Strength class
10.9
A
5.7 mm
B
28 mm
E
10 mm
K
4 mm
S
10
GEW
Weight
22 g
CTN
Customs tariff number
73181595
EAN
European Article Number
4020772084219
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D