??
CAD model selection
Selectable products: 1
85753
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 787K - Bolts for T-slots, complete
Bill of material
85753
BESTNR
Order No.
85753
GR
Size
M12x14x63
D
Thread
12 mm
NUT
for T-Slot
14
L
63 mm
FST
Strength class
10.9
A
13.7 mm
B
45 mm
E
22 mm
K
8 mm
S
18
GEW
Weight
145 g
CTN
Customs tariff number
73181595
EAN
European Article Number
4020772085759
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number85753
Order No.85753
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 111.10EUR
Gross list prices from 5010.30EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:59 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.