??
CAD model selection
Selectable products: 1
85803
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 787K - Bolts for T-slots, complete
Bill of material
85803
BESTNR
Order No.
85803
GR
Size
M20x20x160
D
Thread
20 mm
NUT
for T-Slot
20
L
160 mm
FST
Strength class
8.8
A
19.7 mm
B
110 mm
E
32 mm
K
12 mm
S
30
GEW
Weight
680 g
CTN
Customs tariff number
73181595
EAN
European Article Number
4020772085803
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D