??
CAD model selection
Selectable products: 1
85878
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 787K - Bolts for T-slots, complete
Bill of material
85878
BESTNR
Order No.
85878
GR
Size
M24x24x200
D
Thread
24 mm
NUT
for T-Slot
24
L
200 mm
FST
Strength class
8.8
A
23.7 mm
B
125 mm
E
40 mm
K
16 mm
S
36
GEW
Weight
1265 g
CTN
Customs tariff number
73181595
EAN
European Article Number
4020772085872
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D