??
CAD model selection
Selectable products: 1
86892
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6361B - Clamping pallet, unhardened
Bill of material
86892
BESTNR
Order No.
86892
ARTNR
Article No.
6361B-630x630-1
A
630 mm
B
630 mm
H
47.2 mm
GEW
Weight
140 kg
N
Diameter
25 mm
P
Diameter
25 mm
L1
200 mm
L3
0 mm
S
Diameter
17 mm
J
70 mm
T1
200 mm
T2
100 mm
T3
300 mm
T5
100 mm
U1
200 mm
U2
300 mm
U3
100 mm
U4
100 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772086893
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.