??
CAD model selection
Selectable products: 1
86967
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6361D-M12 - Clamping pallet M12
Bill of material
86967
BESTNR
Order No.
86967
ARTNR
Article No.
6361D-320x400-1
BOHR
Details
A
320 mm
B
400 mm
Z1
Z1xR
240 mm
Z2
Z2xR
320 mm
GEW
Weight
34000 g
M
Thread
M 12 mm
R
40 mm
D
Diameter
16 mm
E
12 mm
H
38 mm
N
Diameter
20 mm
P
Diameter
20 mm
L1
100 mm
L3
150 mm
S
Diameter
13 mm
J
40 mm
T1
100 mm
T2
100 mm
T3
0 mm
T5
25 mm
U1
100 mm
U2
175 mm
U3
0 mm
U4
25 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772086961
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D