??
CAD model selection
Selectable products: 1
87049
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6361D-M16 - Clamping pallet M16
Bill of material
87049
BESTNR
Order No.
87049
ARTNR
Article No.
6361D-400x500-2
BOHR
Details
A
400 mm
B
500 mm
Z1
Z1xR
300 mm
Z2
Z2xR
400 mm
AZ
No's of positioning holes
56 mm
GEW
Weight
52 kg
M
Thread
M 16
R
50 mm
D
Diameter
22 mm
E
13 mm
H
38 mm
N
Diameter
20 mm
P
Diameter
20 mm
L1
150 mm
L3
200 mm
S
Diameter
13 mm
J
50 mm
T1
150 mm
T2
100 mm
T3
175 mm
T5
25 mm
U1
200 mm
U2
175 mm
U3
100 mm
U4
25 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772087043
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D