??
CAD model selection
Selectable products: 1
87080
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6361D-M16 - Clamping pallet M16
Bill of material
87080
BESTNR
Order No.
87080
ARTNR
Article No.
6361D-500x500-2
BOHR
Details
A
500 mm
B
500 mm
Z1
Z1xR
400 mm
Z2
Z2xR
400 mm
AZ
No's of positioning holes
75 mm
GEW
Weight
67 kg
M
Thread
M 16
R
50 mm
D
Diameter
22 mm
E
13 mm
H
38 mm
N
Diameter
20 mm
P
Diameter
20 mm
L1
200 mm
L3
0 mm
S
Diameter
13 mm
J
60 mm
T1
200 mm
T2
100 mm
T3
225 mm
T5
25 mm
U1
200 mm
U2
225 mm
U3
100 mm
U4
25 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772087081
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.