??
CAD model selection
Selectable products: 1
87205
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6361D-M16 - Clamping pallet M16
Bill of material
87205
BESTNR
Order No.
87205
ARTNR
Article No.
6361D-630x800-2
BOHR
Details
A
630 mm
B
800 mm
Z1
Z1xR
500 mm
Z2
Z2xR
700 mm
AZ
No's of positioning holes
150 mm
GEW
Weight
163 kg
M
Thread
M 16
R
50 mm
D
Diameter
22 mm
E
13 mm
H
47 mm
N
Diameter
25 mm
P
Diameter
25 mm
L1
200 mm
L3
300 mm
S
Diameter
17 mm
J
70 mm
T1
200 mm
T2
100 mm
T3
300 mm
T5
100 mm
U1
200 mm
U2
300 mm
U3
100 mm
U4
100 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772087203
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D