??
CAD model selection
Selectable products: 1
86751
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6362B - Clamping angle, basic model
Bill of material
86751
BESTNR
Order No.
86751
ARTNR
Article No.
6362B-320x320-1
BOHR
Details
A
320 mm
B
320 mm
C1
64 mm
F
280 mm
H1
230 mm
GEW
Weight
31000 g
C
140 mm
G
40 mm
H
38 mm
H2
230 mm
J
40 mm
K
390 mm
L1
100 mm
L2
100 mm
L3
0 mm
L4
0 mm
S
Diameter
13 / 17 mm
T1
100 mm
T2
0 mm
T3
0 mm
U1
100 mm
U2
0 mm
U3
0 mm
LB
Hole pattern see drawing
1
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772086756
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D