??
CAD model selection
Selectable products: 1
88104
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6362B - Clamping angle, basic model
Bill of material
88104
BESTNR
Order No.
88104
ARTNR
Article No.
6362B-500x500-1
BOHR
Details
A
500 mm
B
500 mm
C1
98 mm
F
360 mm
H1
330 mm
GEW
Weight
92000 g
C
174 mm
G
50 mm
H
38 mm
H2
330 mm
J
60 mm
K
580 mm
L1
200 mm
L2
200 mm
L3
0 mm
L4
0 mm
S
Diameter
17 mm
T1
200 mm
T2
100 mm
T3
225 mm
U1
200 mm
U2
225 mm
U3
100 mm
LB
Hole pattern see drawing
4
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772088101
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D