??
CAD model selection
Selectable products: 1
88427
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6364A - Clamping column, basic model
Bill of material
88427
BESTNR
Order No.
88427
ARTNR
Article No.
6364A-400x400-11
GEW
Weight
398 g
A
400 mm
K
720 mm
H1
110 mm
G
47 mm
S
Diameter
17 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772088422
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D