??
CAD model selection
Selectable products: 1
88369
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6364D-M16 - Clamping column M16
Bill of material
88369
BESTNR
Order No.
88369
ARTNR
Article No.
6364D-400x400-12
BOHR
Details
M
Thread
M 16 mm
R
50 mm
D
Diameter
22 mm
E
13 mm
Z1
Z1x R
6X50
Z2
Z2 x R
11X50
AZ
No's of positioning holes
4X 84=336
GEW
Weight
410 kg
A
400 mm
K
720 mm
H1
110 mm
G
47 mm
S
Diameter
17 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772088361
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D