??
CAD model selection
Selectable products: 1
88385
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6364D-M16 - Clamping column M16
Bill of material
88385
BESTNR
Order No.
88385
ARTNR
Article No.
6364D-500x500-12
BOHR
Details
M
Thread
M 16 mm
R
50 mm
D
Diameter
22 mm
E
13 mm
Z1
Z1x R
8X50
Z2
Z2 x R
15X50
AZ
No's of positioning holes
4X144=576
GEW
Weight
715 kg
A
500 mm
K
920 mm
H1
110 mm
G
57 mm
S
Diameter
17 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772088385
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.