??
CAD model selection
Selectable products: 1
87841
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6366D-M12 - Clamping angle, double sided M12
Bill of material
87841
BESTNR
Order No.
87841
ARTNR
Article No.
6366D-500x580-11
BOHR
Details
M
Thread
M 12
R
40 mm
D
Diameter
16 mm
E
12 mm
Z1
Z1x R
10X40 mm
Z2
Z2 x R
10X40 mm
AZ
No's of positioning holes
240
GEW
Weight
238 kg
A
500 mm
K
580 mm
C
160 mm
H1
110 mm
G
38 mm
S
Diameter
13 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772087845
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D