??
CAD model selection
Selectable products: 1
88005
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6366D-M12 - Clamping angle, double sided M12
Bill of material
88005
BESTNR
Order No.
88005
ARTNR
Article No.
6366D-630x720-11
BOHR
Details
M
Thread
M 12
R
40 mm
D
Diameter
16 mm
E
12 mm
Z1
Z1x R
12X40 mm
Z2
Z2 x R
14X40 mm
AZ
No's of positioning holes
386
GEW
Weight
410 kg
A
630 mm
K
720 mm
C
200 mm
H1
110 mm
G
47 mm
S
Diameter
17 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772088002
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D