??
CAD model selection
Selectable products: 1
87999
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6366D-M16 - Clamping angle, double sided M16
Bill of material
87999
BESTNR
Order No.
87999
ARTNR
Article No.
6366D-500x580-12
BOHR
Details
VERS
1
M
Thread
M 16
R
50 mm
D
Diameter
22 mm
E
13 mm
Z1
Z1x R
8X50 mm
Z2
Z2 x R
8X50 mm
AZ
No's of positioning holes
160
GEW
Weight
235 kg
A
500 mm
K
580 mm
C
160 mm
H1
110 mm
G
38 mm
S
Diameter
13 mm
J
60.000 mm
HH
34.500 mm
HH1
579.000 mm
HH2
180.000 mm
HH3
310.000 mm
HH4
530.000 mm
BB
130.000 mm
LL
450.000 mm
T1
63.000 mm
D1
16.000 mm
D2
20.000 mm
T3
25.000 mm
LL1
464.000 mm
ZZ
400.000 mm
NN
9.000 mm
NN1
9.000 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772087999
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D