??
CAD model selection
Selectable products: 1
88013
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6366D-M16 - Clamping angle, double sided M16
Bill of material
88013
BESTNR
Order No.
88013
ARTNR
Article No.
6366D-630x720-12
BOHR
Details
VERS
2
M
Thread
M 16
R
50 mm
D
Diameter
22 mm
E
13 mm
Z1
Z1x R
10X50 mm
Z2
Z2 x R
11X50 mm
AZ
No's of positioning holes
260
GEW
Weight
408 kg
A
630 mm
K
720 mm
C
200 mm
H1
110 mm
G
47 mm
S
Diameter
17 mm
J
70.000 mm
HH
34.000 mm
HH1
713.000 mm
HH2
180.000 mm
HH3
300.000 mm
HH4
630.000 mm
BB
170.000 mm
LL
550.000 mm
T1
72.000 mm
D1
16.000 mm
D2
20.000 mm
T3
25.000 mm
LL1
594.000 mm
ZZ
500.000 mm
NN
11.000 mm
NN1
12.000 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772088019
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D