??
CAD model selection
Selectable products: 1
88039
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6366D-M16 - Clamping angle, double sided M16
Bill of material
88039
BESTNR
Order No.
88039
ARTNR
Article No.
6366D-800x920-12
BOHR
Details
VERS
3
M
Thread
M 16
R
50 mm
D
Diameter
22 mm
E
13 mm
Z1
Z1x R
14X50 mm
Z2
Z2 x R
15X50 mm
AZ
No's of positioning holes
476
GEW
Weight
706 kg
A
800 mm
K
920 mm
C
250 mm
H1
110 mm
G
57 mm
S
Diameter
17 mm
J
100.000 mm
HH
33.500 mm
HH1
913.000 mm
HH2
230.000 mm
HH3
350.000 mm
HH4
830.000 mm
BB
220.000 mm
LL
750.000 mm
T1
83.000 mm
D1
16.000 mm
D2
20.000 mm
T3
26.000 mm
LL1
760.000 mm
ZZ
700.000 mm
NN
15.000 mm
NN1
16.000 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772088033
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.