??
CAD model selection
Selectable products: 1
87718
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6363-**-025-1 - Block
Bill of material
87718
BESTNR
Order No.
87718
ARTNR
Article No.
6363-12-025-1
GR
Size
12
D
Diameter
16 mm
H
125 mm
R
40 mm
L1
50 mm
V
40 mm
GEW
Weight
6.5 kg
B
76 mm
E
12 mm
E1
10 mm
F
17 mm
S
Diameter
13 mm
T
30 mm
U
80 mm
L
140 mm
L2
18 mm
L3
50 mm
M
Thread
12 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772087715
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D